Skip to main content
Renesas Electronics Corporation
5-lane, 5-port PCIe I/O Expansion Switch

Package Information

CAD Model:View CAD Model
Pkg. Type:CABGA
Pkg. Code:BC196
Lead Count (#):196
Pkg. Dimensions (mm):15.0 x 15.0 x 1.4
Pitch (mm):1

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeCABGA
Lead Count (#)196
Pb (Lead) FreeNo
Carrier TypeReel
FunctionExpansion Switch
Length (mm)15
MOQ1000
Moisture Sensitivity Level (MSL)3
PCI Express (generation and ch)1.1
PCIe GenerationGen1
PCIe Lanes (#)5
Package Area (mm²)225
Payload Size Max (B)256
Pb Free Categorye0
Pitch (mm)1
Pkg. Dimensions (mm)15.0 x 15.0 x 1.4
Ports (#)5
Qty. per Carrier (#)0
Qty. per Reel (#)1000
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)0 to 70°C
Thickness (mm)1.4
Width (mm)15

Description

Provides high-performance I/O expansion and switching functions between a PCIe upstream port and four downstream ports or peer-to-peer switching between downstream ports.