Skip to main content
Renesas Electronics Corporation
4-lane, 4-port PCIe I/O Expansion Switch

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NQG132
Lead Count (#):132
Pkg. Dimensions (mm):10.0 x 10.0 x 0.9
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeVFQFPN
Lead Count (#)132
Pb (Lead) FreeYes
Carrier TypeTray
FunctionExpansion Switch
Length (mm)10
MOQ168
Moisture Sensitivity Level (MSL)3
PCI Express (generation and ch)1.1
PCIe GenerationGen1
PCIe Lanes (#)4
Package Area (mm²)100
Payload Size Max (B)256
Pb Free Categorye3 Sn
Pitch (mm)0.5
Pkg. Dimensions (mm)10.0 x 10.0 x 0.9
Ports (#)4
Qty. per Carrier (#)168
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)0.9
Width (mm)10

Description

Provides high-performance I/O expansion and switching functions between a PCIe upstream port and three downstream ports or peer-to-peer switching between downstream ports.