Skip to main content
Renesas Electronics Corporation
24-lane, 6-port PCIe I/O Expansion Switch

Package Information

CAD Model:View CAD Model
Pkg. Type:SBGA
Pkg. Code:BXG420
Lead Count (#):420
Pkg. Dimensions (mm):27.0 x 27.0 x 1.7
Pitch (mm):1

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeSBGA
Lead Count (#)420
Pb (Lead) FreeYes
Carrier TypeTray
FunctionExpansion Switch
Length (mm)27
MOQ40
Moisture Sensitivity Level (MSL)3
PCI Express (generation and ch)1.1
PCIe GenerationGen1
PCIe Lanes (#)24
Package Area (mm²)729
Payload Size Max (B)2000
Pb Free Categorye1 SnAgCu
Pitch (mm)1
Pkg. Dimensions (mm)27.0 x 27.0 x 1.7
Ports (#)6
Qty. per Carrier (#)40
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1.7
Width (mm)27

Description

Provides high-performance I/O expansion and switching functions between a PCIe upstream port and five downstream ports or peer-to-peer switching between downstream ports.