| CAD Model: | View CAD Model |
| Pkg. Type: | SBGA |
| Pkg. Code: | BX288 |
| Lead Count (#): | 288 |
| Pkg. Dimensions (mm): | 23.0 x 23.0 x 1.1 |
| Pitch (mm): | 1 |
| Pb (Lead) Free | No |
| Moisture Sensitivity Level (MSL) | 3 |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | SBGA |
| Lead Count (#) | 288 |
| Pb (Lead) Free | No |
| Carrier Type | Reel |
| Function | Expansion Switch |
| Length (mm) | 23 |
| MOQ | 600 |
| Moisture Sensitivity Level (MSL) | 3 |
| PCI Express (generation and ch) | 2 |
| PCIe Generation | Gen2 |
| PCIe Lanes (#) | 16 |
| Package Area (mm²) | 529 |
| Payload Size Max (B) | 2000 |
| Pb Free Category | e0 |
| Pitch (mm) | 1 |
| Pkg. Dimensions (mm) | 23.0 x 23.0 x 1.1 |
| Ports (#) | 4 |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 600 |
| Reel Size (in) | 13 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | Yes |
| Temp. Range (°C) | 0 to 70°C |
| Thickness (mm) | 1.1 |
| Width (mm) | 23 |
Provides high-performance I/O expansion and switching functions between a PCIe upstream port and three downstream ports or peer-to-peer switching between downstream ports.