Skip to main content
Renesas Electronics Corporation
12-lane, 3-port PCIe I/O Expansion Switch

Package Information

CAD Model:View CAD Model
Pkg. Type:CABGA
Pkg. Code:BCG324
Lead Count (#):324
Pkg. Dimensions (mm):19.0 x 19.0 x 1.4
Pitch (mm):1

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeCABGA
Lead Count (#)324
Pb (Lead) FreeYes
Carrier TypeTray
FunctionExpansion Switch
Length (mm)19
MOQ84
Moisture Sensitivity Level (MSL)3
PCI Express (generation and ch)1.1
PCIe GenerationGen1
PCIe Lanes (#)12
Package Area (mm²)361
Payload Size Max (B)2000
Pb Free Categorye1 SnAgCu
Pitch (mm)1
Pkg. Dimensions (mm)19.0 x 19.0 x 1.4
Ports (#)3
Qty. per Carrier (#)84
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1.4
Width (mm)19

Description

Provides high-performance I/O expansion and switching functions between a PCIe upstream port and two downstream ports or peer-to-peer switching between downstream ports.