Skip to main content
12-lane, 3-port PCIe I/O Expansion Switch

Package Information

CAD Model: View CAD Model
Pkg. Type: CABGA
Pkg. Code: BC324
Lead Count (#): 324
Pkg. Dimensions (mm): 19.0 x 19.0 x 1.4
Pitch (mm): 1

Environmental & Export Classifications

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 3
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type CABGA
Lead Count (#) 324
Pb (Lead) Free No
Carrier Type Tray
Function Expansion Switch
Length (mm) 19
MOQ 84
Moisture Sensitivity Level (MSL) 3
PCI Express (generation and ch) 1.1
PCIe Generation Gen1
PCIe Lanes (#) 12
Package Area (mm²) 361
Payload Size Max (B) 2000
Pb Free Category e0
Pitch (mm) 1
Pkg. Dimensions (mm) 19.0 x 19.0 x 1.4
Ports (#) 3
Published No
Qty. per Carrier (#) 84
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) 0 to 70°C
Thickness (mm) 1.4
Width (mm) 19

Description

Provides high-performance I/O expansion and switching functions between a PCIe upstream port and two downstream ports or peer-to-peer switching between downstream ports.