Skip to main content
PCIe to PCI Bridge

Package Information

CAD Model: View CAD Model
Pkg. Type: TQFP
Pkg. Code: EM128
Lead Count (#): 128
Pkg. Dimensions (mm): 14.0 x 14.0 x 1.0
Pitch (mm): 0.4

Environmental & Export Classifications

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 3
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type TQFP
Lead Count (#) 128
Pb (Lead) Free No
Carrier Type Tray
Length (mm) 14
MOQ 90
Moisture Sensitivity Level (MSL) 3
PCI Express (generation and ch) 1.1
PCIe Generation Gen1
PCIe Lanes (#) 1
Package Area (mm²) 196
Pb Free Category e0
Pitch (mm) 0.4
Pkg. Dimensions (mm) 14.0 x 14.0 x 1.0
Price (USD) $9.24889
Primary PCI Bus PCIe x1
Published No
Qty. per Carrier (#) 90
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Secondary Bus 32-bit PCI 33/66MHz
Tape & Reel No
Temp. Range (°C) 0 to 70°C
Thickness (mm) 1
Transparency Mode Non-transparent, Transparent, Opaque
Width (mm) 14

Description

The 89HPEB383 provides a high performance, small footprint bridge from single lane PCI Express to 32 bit PCI. The device's PCI interface can operate up to 66 MHz. Three types of addressing modes are supported; transparent, opaque and non-transparent, giving designers flexibility.