Skip to main content
Renesas Electronics Corporation
USB Signal Repeater

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NRG36
Lead Count (#):36
Pkg. Dimensions (mm):4.0 x 7.5 x 0.9
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeVFQFPN
Lead Count (#)36
Pb (Lead) FreeYes
Carrier TypeTray
Channels (#)4
Data Rate Max (Gbps)5
Length (mm)4
MOQ364
Moisture Sensitivity Level (MSL)3
Package Area (mm²)30
Pb Free Categorye3 Sn
Pitch (mm)0.5
Pkg. Dimensions (mm)4.0 x 7.5 x 0.9
ProtocolUSB
Qty. per Carrier (#)364
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)0.9
Width (mm)7.5

Description

The IDT 89HP0504UB 4-channel USB 3.0 Repeater offers the industry a blend of top analog performance, lower power, and the most system level features in signal repeaters optimized for demanding 5Gbps applications in computing, storage, and communications.