| CAD Model: | View CAD Model |
| Pkg. Type: | FCBGA |
| Pkg. Code: | BLG1156 |
| Lead Count (#): | 1156 |
| Pkg. Dimensions (mm): | 35.0 x 35.0 x 2.82 |
| Pitch (mm): | 1 |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 4 |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | FCBGA |
| Lead Count (#) | 1156 |
| Pb (Lead) Free | Yes |
| Carrier Type | Tray |
| Function | System Interconnect Switch |
| Length (mm) | 35 |
| MOQ | 24 |
| Moisture Sensitivity Level (MSL) | 4 |
| PCI Express (generation and ch) | 3 |
| PCIe Generation | Gen3 |
| PCIe Lanes (#) | 64 |
| Package Area (mm²) | 1225 |
| Payload Size Max (B) | 2000 |
| Pb Free Category | e1 SnAgCu |
| Pitch (mm) | 1 |
| Pkg. Dimensions (mm) | 35.0 x 35.0 x 2.82 |
| Ports (#) | 16 |
| Qty. per Carrier (#) | 24 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | No |
| Temp. Range (°C) | 0 to 70°C |
| Thickness (mm) | 2.82 |
| Width (mm) | 35 |
Provides 64 PCIe Gen3 lanes and 16 ports of high-performance, deterministic system interconnect switching. All ports receive full line rate, non-blocking throughput for multiple traffic flows regardless of switch loading.