Skip to main content
32-lane, 8-port PCIe Gen2 System Interconnect Switch

Package Information

CAD Model: View CAD Model
Pkg. Type: FCBGA
Pkg. Code: HLG484
Lead Count (#): 484
Pkg. Dimensions (mm): 23.0 x 23.0 x 2.92
Pitch (mm): 1

Environmental & Export Classifications

Pb (Lead) Free Yes
Moisture Sensitivity Level (MSL) 4
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type FCBGA
Lead Count (#) 484
Pb (Lead) Free Yes
Carrier Type Tray
Function System Interconnect Switch
Length (mm) 23
MOQ 60
Moisture Sensitivity Level (MSL) 4
PCI Express (generation and ch) 2.1
PCIe Generation Gen2
PCIe Lanes (#) 32
Package Area (mm²) 529
Payload Size Max (B) 2000
Pb Free Category e1 SnAgCu
Pitch (mm) 1
Pkg. Dimensions (mm) 23.0 x 23.0 x 2.92
Ports (#) 8
Published No
Qty. per Carrier (#) 60
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) -40 to 85°C
Thickness (mm) 2.92
Width (mm) 23

Description

Provides 32 PCIe Gen2 lanes and 8 ports of high-performance, deterministic system interconnect switching. All ports receive full line rate, non-blocking throughput for multiple traffic flows regardless of switch loading.