Skip to main content
Renesas Electronics Corporation
16-lane, 16-port PCIe Gen2 System Interconnect Switch

Package Information

CAD Model:View CAD Model
Pkg. Type:FCBGA
Pkg. Code:HL324
Lead Count (#):324
Pkg. Dimensions (mm):19.0 x 19.0 x 3.02
Pitch (mm):1

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)4
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeFCBGA
Lead Count (#)324
Pb (Lead) FreeNo
Carrier TypeReel
FunctionSystem Interconnect Switch
Length (mm)19
MOQ750
Moisture Sensitivity Level (MSL)4
PCI Express (generation and ch)2.1
PCIe GenerationGen2
PCIe Lanes (#)16
Package Area (mm²)361
Payload Size Max (B)2000
Pb Free Categorye0
Pitch (mm)1
Pkg. Dimensions (mm)19.0 x 19.0 x 3.02
Ports (#)16
Qty. per Carrier (#)0
Qty. per Reel (#)750
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)3.02
Width (mm)19

Description

Provides 16 PCIe Gen2 lanes and 16 ports of high-performance, deterministic system interconnect switching. All ports receive full line rate, non-blocking throughput for multiple traffic flows regardless of switch loading.