Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

2:2,Differential-to-LVPECL/LVDS Divider

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG24
Lead Count (#):24
Pkg. Dimensions (mm):4.0 x 4.0 x 0.9
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)24
Carrier TypeTray
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)0
Qty. per Carrier (#)490
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Adjustable PhaseNo
Advanced FeaturesUniversal outputs
Channels (#)1
Core Voltage (V)2.5V, 3.3V
Divider Value2, 4, 8, 16
FunctionBuffer, Multiplexer, Divider
Input Freq (MHz)2500
Input TypeCML, LVDS, LVPECL
Inputs (#)2
Length (mm)4
MOQ75
Output Banks (#)1
Output Freq Range (MHz)1250, 625, 312.5, 156.25
Output Skew (ps)25
Output TypeLVPECL, LVDS
Output Voltage (V)2.5V, 3.3V
Outputs (#)2
Package Area (mm²)16
Pitch (mm)0.5
Pkg. Dimensions (mm)4.0 x 4.0 x 0.9
Pkg. TypeVFQFPN
Product CategoryClock Buffers & Drivers, Clock Dividers, Clock Multiplexers, RF Buffers
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)2.5 - 2.5, 3.3 - 3.3
Tape & ReelNo
Thickness (mm)0.9
Width (mm)4

Description

The 879S216I-02 is a Differential-to-LVPECL/ LVDS Clock Divider which can operate up to 2.5GHz. 879S216I-02 has 2 selectable differential clock inputs. The fully differential architecture and low propagation delay make it ideal for use in clock distribution circuits. 879S216I-02 can divide the input clock by ÷2, ÷4, ÷8 and ÷16. Table 4A lists all the available output dividers.