Skip to main content

Features

  • Ten single ended LVCMOS/LVTTL outputs, 7Ω typical output impedance
  • LVPECL clock input pair
  • PCLK/nPCLK supports the following input levels: LVPECL, CML, SSTL
  • Maximum input frequency: 250MHz
  • Output skew: 120ps (maximum)
  • Part-to-part skew: 700ps (maximum)
  • Multiple frequency skew: 320ps (maximum)
  • Additive phase jitter, RMS: 0.19ps (typical)
  • 3.3V core, 3.3V or 2.5V output supply modes-40°C to 85°C ambient operating temperature
  • Available in both standard (RoHS 5) and lead-free (RoHS 6) packages

Description

The 87946I-01 is a low skew, ÷1, ÷2 Fanout Buffer. The 87946I-01 has one LVPECL clock input pair. The PCLK/nPCLK pair can accept LVPECL, CML, or SSTL input levels. The low impedance LVCMOS/LVTTL outputs are designed to drive 50Ω series or parallel terminated transmission lines. The effective fanout can be increased from 10 to 20 by utilizing the ability of the outputs to drive two series terminated lines. The divide select inputs, DIV_SELx, control the output frequency of each bank. The outputs can be utilized in the ÷1, ÷2 or a combination of ÷1 and ÷2 modes. The master reset input, MR/nOE, resets the internal frequency dividers and also controls the active and high impedance states of all outputs. The 87946I-01 is characterized at 3.3V core/3.3V output and 3.3V core/2.5V output. Guaranteed bank, output and part-to-part skew characteristics make the 87946I-01 ideal for those clock distribution applications demanding well defined performance and repeatability.

Applied Filters: