Skip to main content
Low Skew, 1-to-5 Differential-to-HSTL Zero Delay Buffer

Package Information

Pkg. Type:TQFP
Pkg. Code:PRG32
Lead Count (#):32
Pkg. Dimensions (mm):7.0 x 7.0 x 1.4
Pitch (mm):0.8

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTQFP
Lead Count (#)32
Pb (Lead) FreeYes
Carrier TypeReel
Advanced FeaturesFeedback Input
C-C Jitter Max P-P (ps)35
Core Voltage (V)3.3
Feedback InputYes
Input Freq (MHz)31.25 - 630
Input TypeHCSL, HSTL, LVDS, LVPECL, SSTL
Inputs (#)2
Length (mm)7
MOQ1000
Moisture Sensitivity Level (MSL)3
Output Banks (#)1
Output Freq Range (MHz)31.25 - 630
Output Skew (ps)50
Output TypeHSTL
Output Voltage (V)1.8
Outputs (#)5
Package Area (mm²)49
Pb Free Categorye3 Sn
Phase Jitter Max RMS (ps)50
Pitch (mm)0.8
Pkg. Dimensions (mm)7.0 x 7.0 x 1.4
Prog. ClockNo
PublishedNo
Qty. per Carrier (#)0
Qty. per Reel (#)1000
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)1.4
Width (mm)7

Description

The 8624I is a high performance, 1-to-5 Differential-to-HSTL zero delay buffer. The 8624I has two selectable clock input pairs. The CLK0, nCLK0 and CLK1, nCLK1 pair can accept most standard differential input levels. The VCO operates at a frequency range of 250MHz to 630MHz. Utilizing one of the outputs as feedback to the PLL, output frequencies up to 630MHz can be regenerated with zero delay with respect to the input. Dual reference clock inputs support redundant clock or multiple reference applications..