Skip to main content
NOTICE - The following device(s) are recommended alternatives:

Features

  • Two differential LVDS outputs
  • One differential CLK, nCLK clock input
  • CLK, nCLK pair can accept the following differential input levels: LVPECL, LVDS, LVHSTL, SSTL, HCSL
  • Maximum output frequency: 650MHz
  • Translates any single ended input signal to LVDS levels with resistor bias on nCLK input
  • Output skew: 25ps (maximum)
  • Part-to-part skew: 300ps (maximum)
  • Additive phase jitter, RMS: 0.05ps (typical)
  • Propagation delay: 2.5ns (maximum)
  • 3.3V operating supply
  • -40°C to 85°C ambient operating temperature
  • Available in lead free (RoHS 6) package

Description

The 85411I is a low skew, high performance 1-to-2 Differential-to-LVDS Fanout Buffer and a member of the family of High Performance Clock Solutions from IDT. The CLK, nCLK pair can accept most standard differential input levels. The 85411I is characterized to operate from a 3.3V power supply. Guaranteed output and part-to-part skew characteristics make the 85411I ideal for those clock distribution applications demanding well defined performance and repeatability.

Applied Filters: