Skip to main content
12:2 Differential-to-LVPECL Clock Multiplexer

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFP
Pkg. Code:PRG48
Lead Count (#):48
Pkg. Dimensions (mm):7.0 x 7.0 x 1.4
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)48
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)0
Qty. per Carrier (#)250
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Additive Phase Jitter Typ RMS (ps)0.144
Core Voltage (V)2.5V, 3.3V
FunctionMultiplexer
Input Freq (MHz)3000
Input TypeLVPECL, LVDS
Inputs (#)12
Length (mm)7
MOQ250
Output Banks (#)2
Output Freq Range (MHz)3000
Output TypeLVPECL
Output Voltage (V)2.5V, 3.3V
Outputs (#)2
Package Area (mm²)49
Pitch (mm)0.5
Pkg. Dimensions (mm)7.0 x 7.0 x 1.4
Pkg. TypeTQFP
Price (USD)$16.81812
PublishedNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Thickness (mm)1.4
Width (mm)7

Description

The 853S202I is a 12:2 Differential-to-LVPECL Clock Multiplexer which can operate up to 3GHz. The 853S202I has twelve select-able differential clock inputs, any of which can be independently rout-ed to either of the two LVDS outputs. The CLKx, nCLKx input pairs can accept LVPECL or LVDS levels. The fully differential architecture and low propagation delay make it ideal for use in clock distribution circuits.