Skip to main content
Low Skew,1-to-24,Differential-to-3.3V,2.5V LVPECL Fanout Buffer

Package Information

CAD Model: View CAD Model
Pkg. Type: TQFP
Pkg. Code: EDG64
Lead Count (#): 64
Pkg. Dimensions (mm): 10.0 x 10.0 x 1.0
Pitch (mm): 0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090

Product Attributes

Lead Count (#) 64
Carrier Type Tray
Moisture Sensitivity Level (MSL) 3
Qty. per Reel (#) 0
Qty. per Carrier (#) 160
Pb (Lead) Free Yes
Pb Free Category e3 Sn
Temp. Range (°C) 0 to 70°C
Additive Phase Jitter Typ RMS (fs) 110
Additive Phase Jitter Typ RMS (ps) 0.11
Core Voltage (V) 2.5V, 3.3V
Function Buffer
Input Freq (MHz) 2000
Input Type CML, LVDS, LVPECL
Inputs (#) 1
Length (mm) 10
MOQ 160
Output Banks (#) 1
Output Freq Range (MHz) 2000
Output Skew (ps) 125
Output Type LVPECL
Output Voltage (V) 2.5V, 3.3V
Outputs (#) 24
Package Area (mm²) 100
Pitch (mm) 0.5
Pkg. Dimensions (mm) 10.0 x 10.0 x 1.0
Pkg. Type TQFP
Published No
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Thickness (mm) 1
Width (mm) 10

Description

The 853S024 is a low skew, 1-to-24 Differential-to-3.3V, 2.5V LVPECL Fanout Buffer. The PCLK, nPCLK pair can accept most standard differential input levels. The 853S024 is characterized to operate from either a 3.3V or a 2.5V power supply. Guaranteed output skew characteristics make the 853S024 ideal for those clock distribution applications demanding well defined performance and repeatability.