Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Low Skew,Dual,1-to-3,Differential-to-2.5V,3.3V LVPECL/ECL Fanout Buffer

Package Information

CAD Model:View CAD Model
Pkg. Type:SOIC
Pkg. Code:PSG20
Lead Count (#):20
Pkg. Dimensions (mm):12.8 x 7.6 x 2.34
Pitch (mm):1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)20
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)0
Qty. per Carrier (#)37
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Additive Phase Jitter Typ RMS (fs)50
Additive Phase Jitter Typ RMS (ps)0.05
Adjustable PhaseNo
Channels (#)2
Core Voltage (V)2.5V, 3.3V
FunctionBuffer
Input Freq (MHz)2000
Input TypeCML, LVDS, LVPECL, SSTL
Inputs (#)2
Length (mm)12.8
MOQ74
Output Banks (#)2
Output Freq Range (MHz)2000
Output Skew (ps)60
Output TypeLVPECL, ECL
Output Voltage (V)2.5V, 3.3V
Outputs (#)6
Package Area (mm²)97.3
Pitch (mm)1.27
Pkg. Dimensions (mm)12.8 x 7.6 x 2.34
Pkg. TypeSOIC
Product CategoryClock Buffers & Drivers, RF Buffers
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)2.5 - 2.5, 3.3 - 3.3
Tape & ReelNo
Thickness (mm)2.34
Width (mm)7.6

Description

The 853S013I is a low skew, high performance dual 1-to-3 Differential-to-2.5V, 3.3V LVPECL/ ECL Fanout Buffer. The 853S013I operates with a positive or negative power supply at 2.5V or 3.3V. Guaranteed output and part-to-part skew characteristics make the 853S013I ideal for those clock distribution applications demanding well defined performance and repeatability.