Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Low Skew,1-to-17 Differential-to-3.3V LVPECL Fanout Buffer

Package Information

Pkg. Type:TQFP
Pkg. Code:PPG52
Lead Count (#):52
Pkg. Dimensions (mm):10.0 x 10.0 x 1.4
Pitch (mm):0.65

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTQFP
Lead Count (#)52
Pb (Lead) FreeYes
Carrier TypeTray
Core Voltage (V)3.3
FunctionBuffer, Multiplexer
Input Freq (MHz)500
Input TypeCML, HCSL, HSTL, LVDS, LVPECL, SSTL
Inputs (#)2
Length (mm)10
MOQ160
Moisture Sensitivity Level (MSL)3
Output Banks (#)1
Output Freq Range (MHz)500
Output Skew (ps)50
Output TypeLVPECL
Output Voltage (V)3.3
Outputs (#)17
Package Area (mm²)100
Pb Free Categorye3 Sn
Pitch (mm)0.65
Pkg. Dimensions (mm)10.0 x 10.0 x 1.4
Qty. per Carrier (#)160
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1.4
Width (mm)10

Description

The 8532AY-01 is a low skew, 1-to-17, Differential- to-3.3V LVPECL Fanout Buffer and a member of the family of High Performance Clock Solutions from ICS. The 8532AY-01 has two selectable clock inputs. The CLK, nCLK pair can accept most standard differential input levels. The PCLK, nPCLK pair can accept LVPECL, CML, or SSTL input levels. The clock enable is internally synchronized to eliminate runt pulses on the outputs during asynchronous assertion/deassertion of the clock enable pin. Guaranteed output and part-to-part skew characteristics make the 8532AY-01 ideal for those clock distribution applications demanding well defined performance and repeatability.