Skip to main content
Low Skew,1-to-10 Differential-to-3.3V,2.5V LVPECL/ECL Fanout Buffer

Package Information

CAD Model: View CAD Model
Pkg. Type: TQFP
Pkg. Code: PRG32
Lead Count (#): 32
Pkg. Dimensions (mm): 7.0 x 7.0 x 1.4
Pitch (mm): 0.8

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090

Product Attributes

Lead Count (#) 32
Carrier Type Tray
Moisture Sensitivity Level (MSL) 3
Qty. per Reel (#) 0
Qty. per Carrier (#) 250
Pb (Lead) Free Yes
Pb Free Category e3 Sn
Temp. Range (°C) -40 to 85°C
Additive Phase Jitter Typ RMS (fs) 130
Additive Phase Jitter Typ RMS (ps) 0.13
Core Voltage (V) 2.5V, 3.3V
Function Buffer, Multiplexer
Input Freq (MHz) 700
Input Type HCSL, HSTL, LVDS, LVPECL, SSTL
Inputs (#) 2
Length (mm) 7
MOQ 250
Output Banks (#) 1
Output Freq Range (MHz) 700
Output Skew (ps) 55
Output Type LVPECL
Output Voltage (V) 2.5V, 3.3V
Outputs (#) 10
Package Area (mm²) 49
Pitch (mm) 0.8
Pkg. Dimensions (mm) 7.0 x 7.0 x 1.4
Pkg. Type TQFP
Published No
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Thickness (mm) 1.4
Width (mm) 7

Description

The 85310I-11 is a low skew, high performance 1-to-10 Differential-to-2.5V/3.3V ECL/LVPECL Fanout Buffer. The CLKx, nCLKx pairs can accept most standard differential input levels. The 85310I-11 is characterized to operate from either a 2.5V or a 3.3V power supply. Guaranteed output and part-to-part skew characteristics make the 85310I-11 ideal for those clock distribution applications demanding well defined performance and repeatability.