Skip to main content
Low Skew,1-to-5Differential-to-3.3V LVPECL Fanout Buffer

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PGG20
Lead Count (#):20
Pkg. Dimensions (mm):6.5 x 4.4 x 1.0
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)20
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)0
Qty. per Carrier (#)74
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)0 to 70°C
Core Voltage (V)3.3
FunctionBuffer, Multiplexer
Input Freq (MHz)650
Input TypeHCSL, HSTL, LVDS, LVPECL, SSTL
Inputs (#)2
Length (mm)6.5
MOQ148
Output Banks (#)1
Output Freq Range (MHz)650
Output Skew (ps)35
Output TypeLVPECL
Output Voltage (V)3.3
Outputs (#)5
Package Area (mm²)28.6
Pitch (mm)0.65
Pkg. Dimensions (mm)6.5 x 4.4 x 1.0
Pkg. TypeTSSOP
PublishedNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Thickness (mm)1
Width (mm)4.4

Description

The 85304-01 is a low skew, high performance 1-to-5 Differential-to-3.3V LVPECL fanout buffer and a member of the family of High Performance Clock Solutions from IDT. The 85304-01 has two selectable clock inputs. The CLKx, nCLKx pairs can accept most standard differential input levels. The clock enable is internally synchronized to eliminate runt clock pulses on the outputs during asynchronous assertion/ deassertion of the clock enable pin. Guaranteed output and part-to-part skew characteristics make the 85304-01 ideal for those applications demanding well defined performance and repeatability.