| CAD Model: | View CAD Model |
| Pkg. Type: | PLCC |
| Pkg. Code: | PLG28 |
| Lead Count (#): | 28 |
| Pkg. Dimensions (mm): | 11.5 x 11.5 x 3.63 |
| Pitch (mm): | 1.27 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 28 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Qty. per Reel (#) | 500 |
| Qty. per Carrier (#) | 0 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | -40 to 85°C |
| Core Voltage (V) | 3.3 |
| Diff. Input Signaling | 3.3 |
| Divider Value | 1 |
| Feedback Divider | 0 - 0 |
| Function | Buffer, Multiplexer |
| I/O Voltage (V) | 3.3 - 3.3, 5 - 5 |
| Input Type | LVPECL, SSTL, LVDS, CML, HCSL, HSTL |
| Inputs (#) | 2 |
| Length (mm) | 11.5 |
| MOQ | 500 |
| Multiply/Divide Value | 1 |
| Operating Freq | 500 |
| Output Banks (#) | 1 |
| Output Freq Range (MHz) | 500 |
| Output Signaling | HSTL |
| Output Skew (ps) | 100 |
| Output Type | HSTL |
| Output Voltage (V) | 3.3V, 2.5V |
| Outputs (#) | 9 |
| Package Area (mm²) | 132.3 |
| Pitch (mm) | 1.27 |
| Pkg. Dimensions (mm) | 11.5 x 11.5 x 3.63 |
| Pkg. Type | PLCC |
| Product Category | Clock Buffers & Drivers, Clock Multiplexers |
| Reel Size (in) | 13 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Supply Voltage (V) | 3 - 5.5 |
| Tape & Reel | Yes |
| Thickness (mm) | 3.63 |
| VCO Max Freq (MHz) | 0 |
| VCO Min Freq (MHz) | 0 |
| Width (mm) | 11.5 |
| Xtal Freq (KHz) | 0 - 0 |
| Xtal Inputs (#) | 0 |
The 852911I is a low-skew, 1-to-9 differential-to-HSTL fanout buffer. The 852911I has two selectable clock inputs which can accept most differential input levels.
Guaranteed output skew, part-to-part skew, and crossover voltage characteristics make the 852911I ideal for today’s most advanced applications, such as IA64 and static RAMs.