Skip to main content

Features

  • Five differential HSTL compatible outputs
  • Selectable differential CLK0, CLK0 or LVCMOS/LVTTL clock inputs
  • CLK0, CLK0 pair can accept the following differential input levels: LVPECL, LVDS, HSTL, HCSL, SSTL
  • CLK1 can accept the following input levels: LVCMOS or LVTTL
  • Output frequency up to: 700MHz
  • Translates any single-ended input signal to HSTL levels with resistor bias on CLK0 input
  • Output skew: 30ps (maximum)
  • Part-to-part skew: 250ps (maximum)
  • Propagation delay: 1.8ns (maximum)
  • 3.3V core, 1.8V output operating supply
  • 0°C to 85°C ambient operating temperature
  • Industrial temperature information available upon request
  • Available in both standard (RoHS 5) and lead-free (RoHS 6) packages

Description

The 85214 is a low skew, high performance 1-to-5 Differential-to-HSTL Fanout Buffer and a member of the HiPerClockS™ family of High Performance Clock Solutions from IDT. The CLK0, CLK0 pair can accept most standard differential input levels. The single ended CLK1 input accepts LVCMOS or LVTTL input levels. Guaranteed output and part-to-part skew characteristics make the 85214 ideal for those clock distribution applications demanding well defined performance and repeatability.

Applied Filters: