Skip to main content
Renesas Electronics Corporation
2:2 Differential-to-HCSL Multiplexer W/Low Input Level Alarm

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG16
Lead Count (#):16
Pkg. Dimensions (mm):3.0 x 3.0 x 1.0
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)16
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)2500
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Additive Phase Jitter Typ RMS (fs)151
Additive Phase Jitter Typ RMS (ps)0.151
Core Voltage (V)3.3
FunctionBuffer, Multiplexer
Input Freq (MHz)250
Input TypeHCSL
Inputs (#)2
Length (mm)3
MOQ2500
Output Banks (#)1
Output Freq Range (MHz)250
Output Skew (ps)34
Output TypeHCSL
Output Voltage (V)3.3
Outputs (#)2
Package Area (mm²)9
Pitch (mm)0.5
Pkg. Dimensions (mm)3.0 x 3.0 x 1.0
Pkg. TypeVFQFPN
Product CategoryClock Buffers & Drivers, Clock Multiplexers
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Thickness (mm)1
Width (mm)3

Description

The 851S201I is a high performance 2:2 Differential-to-HCSL Multiplexer with a 2 output fanout buffer. The 851S201I operates up to 250MHz and accepts HCSL and other low level differential inputs levels. Input level detection circuitry is available to flag input levels that drops below a specified value and on the selected input. This signal is latched until the status is reset via the alarm reset input. The 851S201I is packaged in a small 3 x 3 mm 16 lead VFQFN package, making it ideal for use on space constrained boards.