Skip to main content
Low Skew,1-to-4 Differential/LVCMOS-to-0.7V HCSL Fanout Buffer

Package Information

CAD Model: View CAD Model
Pkg. Type: TSSOP
Pkg. Code: PGG20
Lead Count (#): 20
Pkg. Dimensions (mm): 6.5 x 4.4 x 1.0
Pitch (mm): 0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090

Product Attributes

Lead Count (#) 20
Carrier Type Reel
Moisture Sensitivity Level (MSL) 1
Qty. per Reel (#) 3000
Qty. per Carrier (#) 0
Pb (Lead) Free Yes
Pb Free Category e3 Sn
Temp. Range (°C) -40 to 85°C
Additive Phase Jitter Typ RMS (fs) 220
Additive Phase Jitter Typ RMS (ps) 0.22
Core Voltage (V) 3.3
Function Buffer, Multiplexer
Input Freq (MHz) 500
Input Type HCSL, HSTL, LVCMOS, LVDS, LVPECL
Inputs (#) 2
Length (mm) 6.5
MOQ 3000
Output Banks (#) 1
Output Freq Range (MHz) 500
Output Skew (ps) 100
Output Type HCSL
Output Voltage (V) 3.3
Outputs (#) 4
Package Area (mm²) 28.6
Pitch (mm) 0.65
Pkg. Dimensions (mm) 6.5 x 4.4 x 1.0
Pkg. Type TSSOP
Published No
Reel Size (in) 13
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel Yes
Thickness (mm) 1
Width (mm) 4.4

Description

The 85104I is a low skew, high performance 1-to-4 Differential/LVCMOS-to-0.7V HCSL Fanout Buffer. The 85104I has two selectable clock inputs. The CLK0, nCLK0 pair can accept most standard differential input levels. The single-ended CLK1 can accept LVCMOS or LVTTL input levels. The clock enable is internally synchronized to eliminate runt clock pulses on the outputs during asynchronous assertion/deassertion of the clock enable pin. Guaranteed output and part-to-part skew characteristics make the 85104I ideal for those applications demanding well defined performance and repeatability.