Skip to main content

Features

  • 4TH generation FemtoClock NG technology
  • Selectable 156.25MHz, 125MHz, 100MHz, 50MHz and 25MHz output clock signals synthesized from a 25MHz reference frequency
  • Six differential LVDS clock outputs
  • Crystal interface designed for a 25MHz crystal
  • RMS phase jitter @ 156.25MHz, using a 25MHz crystal (1MHz - 20MHz): 0.27ps (typical)
  • Internal regulator for optimum noise rejection
  • LVCMOS interface levels for the frequency select and output enable inputs
  • Full 2.5V supply voltage
  • Lead-free (RoHS 6) 48-lead VFQFN package
  • -40°C to 85°C ambient operating temperature

Description

The 844N255I is a 6-output clock synthesizer designed for wireless infrastructure clock applications. The device uses Renesas' fourth generation FemtoClock™ NG technology for an optimum of high clock frequency and low phase noise performance, combined with low power consumption and high power supply noise rejection. The reference frequency is selectable and the following frequency is supported: 25MHz. The synthesizer generates selectable 156.25MHz, 125MHz, 100MHz, 50MHz and 25MHz clock signals. The device is optimized for very low phase noise and cycle-to-cycle jitter. The synthesized clock frequency and the phase-noise performance are optimized for driving SRIO 1.3 and 2.0 SerDes reference, DSP, and host-processor clocks. The device supports a 2.5V voltage supply and is packaged in a small, lead-free (RoHS 6) 48-lead VFQFN package. The extended temperature range supports wireless infrastructure, telecommunication, and networking end equipment requirements.

Applied Filters: