Skip to main content
Renesas Electronics Corporation
700MHz, Crystal Oscillator-to-Differential LVDS Frequency Synthesizer

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFP
Pkg. Code:PRG32
Lead Count (#):32
Pkg. Dimensions (mm):7.0 x 7.0 x 1.4
Pitch (mm):0.8

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)32
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)0
Qty. per Carrier (#)250
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Advanced FeaturesProgrammable Clock
C-C Jitter Max P-P (ps)32
C-C Jitter Typ P-P (ps)18
Core Voltage (V)3.3
Feedback InputNo
Input Freq (MHz)10 - 25
Input TypeCrystal
Inputs (#)1
Length (mm)7
MOQ250
Output Banks (#)1
Output Freq Range (MHz)31.25 - 700
Output Skew (ps)15
Output TypeLVDS
Output Voltage (V)3.3
Outputs (#)2
Package Area (mm²)49
Period Jitter Max P-P (ps)11
Period Jitter Typ P-P (ps)3.5
Pitch (mm)0.8
Pkg. Dimensions (mm)7.0 x 7.0 x 1.4
Pkg. TypeTQFP
Product CategoryGeneral Purpose Clocks
Prog. ClockYes
Prog. InterfaceSerial, Parallel
Reference OutputNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumNo
Tape & ReelNo
Thickness (mm)1.4
Width (mm)7

Description

The 8442I is a general purpose, dual output Crystal-to- Differential LVDS High Frequency Synthesizer. The 8442I has a selectable TEST_CLK or crystal input. The TEST_CLK input accepts LVCMOS or LVTTL input levels and translates them to LVDS levels. The VCO operates at a frequency range of 250MHz to 700MHz.The VCO frequency is programmed in steps equal to the value of the input reference or crystal frequency. The VCO and output frequency can be programmed using the serial or parallelinterface to the configuration logic. The low phase noisecharacteristics of the 8442I makes it an ideal clock source for Gigabit Ethernet and Sonet applications.