Skip to main content
Renesas Electronics Corporation
Crystal-to-LVDS Integrated Frequency Synthesizer/Fanout Buffer

Package Information

CAD Model:View CAD Model
Pkg. Type:SOIC
Pkg. Code:PSG24
Lead Count (#):24
Pkg. Dimensions (mm):15.4 x 7.6 x 2.34
Pitch (mm):1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)24
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)0
Qty. per Carrier (#)31
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)0 to 70°C
C-C Jitter Max P-P (ps)36
Core Voltage (V)3.3
Feedback InputNo
Input Freq (MHz)19.44 - 19.44, 25 - 25, 25.5 - 25.5
Input TypeCrystal
Inputs (#)1
Length (mm)15.4
MOQ62
Output Banks (#)1
Output Freq Range (MHz)77.76 - 625
Output Skew (ps)85
Output TypeLVDS
Output Voltage (V)3.3
Outputs (#)6
Package Area (mm²)117
Phase Jitter Typ RMS (ps)3.1
Pitch (mm)1.27
Pkg. Dimensions (mm)15.4 x 7.6 x 2.34
Pkg. TypeSOIC
Product CategoryGeneral Purpose Clocks
Prog. ClockNo
Reference OutputNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumNo
Tape & ReelNo
Thickness (mm)2.34
Width (mm)7.6

Description

The 84427 is a Crystal-to-LVDS Frequency Synthesizer/Fanout Buffer. The output frequency can be programmed using the frequency select pins. The low phase noise characteristics of the 84427 make it an ideal clock source for 10 Gigabit Ethernet, 10 Gigabit Fibre Channel, OC3 and OC12 applications.