Skip to main content

Features

  • Six LVDS output pairs
  • Crystal oscillator interface
  • Output frequency range: 50MHz to 333.3333MHz
  • Crystal input frequency range: 25MHz to 33.333MHz
  • RMS phase jitter @ 125MHz, using a 25MHz crystal (1.875MHz - 20MHz): 0.416ps (typical)
  • Full 3.3V or mixed 3.3V core, 2.5V output supply modes
  • 0°C to 70°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

Description

The 844246D is a Crystal-to-LVDS Clock Synthesizer/Fanout Buffer designed for Fibre Channel frequencies and Gigabit Ethernet applications. The output frequency can be set using the frequency select pins and a 25MHz crystal for Ethernet frequencies, or a 26.5625MHz crystal for a Fibre Channel. The low phase noise characteristics of the 844246D make it an ideal clock for these demanding applications.

Applied Filters: