Skip to main content
NOTICE - The following device(s) are recommended alternatives:

Features

  • Eight LVDS outputs
  • Crystal oscillator interface
  • Supports the following output frequencies: 100MHz or 125MHz
  • VCO: 500MHz
  • RMS phase jitter @ 125MHz, using a 25MHz crystal (1.875MHz - 20MHz): 0.42ps (typical)
  • Full 3.3V supply modes
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

Description

The 844008I-15 is an 8 output LVDS synthesizer optimized to generate PCI Express reference clock frequencies. Using a 25MHz parallel resonant crystal, the following frequencies can be generated based on F_SEL pin: 100MHz or 125MHz. The 844008I-15 uses our 3rd generation low phase noise VCO technology and can achieve <1ps typical rms phase jitter, easily meeting PCI Express jitter requirements. The 844008I-15 is packaged in a 32-pin LQFP package.

Applied Filters: