Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
FemtoClock NG Crystal-to-3.3V LVPECL Clock Generator

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:EJG20
Lead Count (#):20
Pkg. Dimensions (mm):6.6 x 4.4 x 1.0
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)20
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)0
Qty. per Carrier (#)72
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Core Voltage (V)3.3
Feedback InputNo
Input Freq (MHz)25 - 25
Input TypeCrystal, LVPECL, LVDS, HCSL
Inputs (#)2
Length (mm)6.6
MOQ72
Output Banks (#)1
Output Freq Range (MHz)100 - 100, 125 - 125, 156.25 - 156.25, 212.5 - 212.5
Output Skew (ps)50
Output TypeLVPECL
Output Voltage (V)3.3
Outputs (#)2
Package Area (mm²)29
Phase Jitter Max RMS (ps)0.504
Phase Jitter Typ RMS (ps)0.3
Pitch (mm)0.65
Pkg. Dimensions (mm)6.6 x 4.4 x 1.0
Pkg. TypeTSSOP
Product CategoryFemtoClock, Ultra-Low Jitter Clocks (<300 fs RMS)
Prog. ClockNo
Reference OutputNo
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumNo
Tape & ReelNo
Thickness (mm)1
Width (mm)4.4

Description

The 843N3960I is an LVPECL clock synthesizer. The 843N3960I can synthesize 100MHz, 125MHz, 156.25MHz, and 212.5MHz from a single 25MHz crystal or reference clock. Utilizing an external loop filter capacitor, the 843N3960I is capable of holdover mode when the main reference clock becomes unstable, making this ideal for redundant timing applications.