Renesas’ Timing product portfolio has been acquired by SiTime.
Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.
| CAD Model: | View CAD Model |
| Pkg. Type: | PTQFP |
| Pkg. Code: | DXG48 |
| Lead Count (#): | 48 |
| Pkg. Dimensions (mm): | 7.0 x 7.0 x 1.0 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 48 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 3 |
| Advanced Features | Programmable Clock, 25M output(s), 33M output(s), 50M output(s), 66M output(s), 80M output(s), 83M output(s), 100M output(s), 125M output(s), 133M output(s) |
| C-C Jitter Max P-P (ps) | 95 |
| Outputs (#) | 7 |
| Output Banks (#) | 5 |
| Output Freq Range (MHz) | 25 - 25, 33.333 - 33.333, 50 - 50, 66.667 - 66.667, 83.333 - 83.333, 100 - 100, 125 - 125, 133.333 - 133.333 |
| Output Skew (ps) | 35 |
| Output Type | LVCMOS, LVPECL |
| Phase Jitter Typ RMS (ps) | 0.73 |
| Qty. per Reel (#) | 0 |
| Qty. per Carrier (#) | 250 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | -40 to 85°C |
| 100M Non-SSC Outputs | 1 |
| 100M SSC Outputs | 0 |
| 25M Outputs | 3 |
| App Jitter Compliance | PCI/PCI-X |
| Chipset Manufacturer | Cavium |
| Core Voltage (V) | 3.3 |
| Diff. Termination Resistors | 3 |
| Feedback Input | No |
| Function | Clock Generator |
| Input Freq (MHz) | 25 - 25 |
| Input Type | Crystal, LVCMOS, LVDS, LVPECL, SSTL |
| Inputs (#) | 2 |
| Length (mm) | 7 |
| MOQ | 250 |
| Output Voltage (V) | 2.5V, 3.3V |
| PCI 33.33M Outputs (#) | 1 |
| Package Area (mm²) | 49 |
| Period Jitter Max P-P (ps) | 90 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 7.0 x 7.0 x 1.0 |
| Pkg. Type | PTQFP |
| Power Consumption Typ (mW) | 791 |
| Product Category | General Purpose Clocks |
| Prog. Clock | No |
| Reference Output | Yes |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Spread Spectrum | No |
| Supply Voltage (V) | 3.3 - 3.3 |
| Tape & Reel | No |
| Thickness (mm) | 1 |
| Width (mm) | 7 |
| Xtal Freq (MHz) | 25 - 25 |
The 8430S10I is a PLL-based clock generator specifically designed for Cavium Networks SoC processors. This high performance device is optimized to generate the processor core reference clock, the DDR reference clocks, the PCI/PCI-X bus clocks, and the clocks for both the Gigabit Ethernet MAC and PHY. The clock generator offers ultra low-jitter, low-skew clock outputs, and edge rates that easily meet the input requirements for the CN30XX/ CN31XX/CN38XX/CN58XX processors. The output frequencies are generated from a 25MHz external input source or an external 25MHz parallel resonant crystal. The extended temperature range of the 8430S10I supports telecommunication, networking, and storage requirements.