Skip to main content
NOTICE - The following device(s) are recommended alternatives:

Features

  • One differential LVPECL output pair
  • Crystal oscillator interface designed for 23.4375MHz or 26.5625MHz, 18pF parallel resonant crystal
  • Selectable 106.25MHz, 187.5MHz or 212.5MHz output frequencies
  • VCO range: 560MHz - 680MHz
  • RMS phase jitter @ 106.25MHz, using a 26.5625MHz crystal (637kHz - 10MHz): 0.31ps (typical)
  • Full 3.3V or 2.5V operating supply
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

Description

The 843001CI is a Fibre Channel Clock Generator and a member of the family of high performance devices from IDT. The 843001CI uses either a 26.5625MHz or a 23.4375MHz crystal to synthesize 106.25MHz, 187.5MHz or 212.5MHz, using the FREQ_SEL pin. The 843001CI has excellent <1ps phase jitter performance, over the 637kHz – 10MHz integration range. The 843001CI is packaged in a small 8-pin TSSOP, making it ideal for use in systems with limited board space.

Applied Filters: