Skip to main content

Features

  • Eight selectable 100MHz or 125MHz clocks for PCI Express™ and sRIO, HCSL interface levels
  • One 156.25MHz SGMII clock, LVPECL interface levels
  • Three LVCMOS/LVTTL outputs, 20Ω output impedance
  • Selectable external crystal or differential (single-ended) input source
  • Crystal oscillator interface designed for 25MHz, parallel resonant crystal
  • Differential CLK, nCLK input pair that can accept: LVPECL, LVDS, LVHSTL, HCSL input levels
  • Internal resistor bias on nCLK pin allows the user to drive CLK input with external single-ended (LVCMOS/ LVTTL) input levels
  • Output supply voltage modes:
    VDD / VDDO
    3.3V/3.3V
    3.3V/2.5V
  • Full 3.3V output supply mode (HCSL)
  • PCI Express™ (2.5 Gb/s), Gen 2 (5 Gb/s), and Gen 3 (8 Gb/s) jitter compliant
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free (RoHS 6) package​

Description

The 8413S08I is a PLL-based clock generator specifically designed for Cavium Networks SoC processors. This high performance device is optimized to generate the processor core reference clock, the PCI/PCI-X/PCIe bus clocks, the clocks for both the Gigabit Ethernet MAC and PHY and also the optional SGMII clock. The clock generator offers ultra low-jitter, low-skew clock outputs, and edge rates that easily meet the input requirements for the CN56xx series of processors. The output frequencies are generated from a 25MHz external input source or an external 25MHz parallel resonant crystal. The industrial temperature range of the 8413S08I supports tele- communication, networking, and storage requirements.

Parameters

Attributes Value
Outputs (#) 15
Output Type HCSL, LVPECL, LVCMOS
Output Freq Range (MHz) 25 - 25, 33.3 - 33.3, 50 - 50, 100 - 100, 125 - 125, 156.25 - 156.25
Input Freq (MHz) 25 - 25
Inputs (#) 2
Input Type LVCMOS, Crystal
Output Banks (#) 5
Core Voltage (V) 3.3
Output Voltage (V) 3.3V, 2.5V

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#) Pitch (mm)
VFQFPN 8.0 x 8.0 x 0.85 56 0.5

Applied Filters: