Renesas’ Timing product portfolio has been acquired by SiTime.
Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.
| CAD Model: | View CAD Model |
| Pkg. Type: | VFQFPN |
| Pkg. Code: | NLG48 |
| Lead Count (#): | 48 |
| Pkg. Dimensions (mm): | 7.0 x 7.0 x 0.9 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 48 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Input Freq (MHz) | 10 - 150 |
| Output Freq Range (MHz) | 25 - 25, 24 - 24, 125 - 125 |
| Output Type | LVCMOS |
| Qty. per Reel (#) | 2000 |
| Qty. per Carrier (#) | 0 |
| Xtal Freq (MHz) | 25 - 25 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | -40 to 85°C |
| Accepts Spread Spec Input | No |
| App Jitter Compliance | PCIe Gen1, PCIe Gen2 |
| C-C Jitter Typ P-P (ps) | 75 |
| Chipset Manufacturer | Freescale |
| Chipset Name | T4040 |
| Core Voltage (V) | 2.5V, 3.3V |
| Input Type | Crystal, LVPECL |
| Inputs (#) | 2 |
| Length (mm) | 7 |
| MOQ | 2000 |
| Output Voltage (V) | 1.8V, 2.5V, 3.3V |
| Outputs (#) | 10 |
| Package Area (mm²) | 49 |
| Period Jitter Max P-P (ps) | 150 |
| Phase Jitter Typ RMS (ps) | 0.75 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 7.0 x 7.0 x 0.9 |
| Pkg. Type | VFQFPN |
| Product Category | FemtoClock, General Purpose Clocks |
| Reel Size (in) | 13 |
| Reference Output | No |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Spread Spectrum | No |
| Tape & Reel | Yes |
| Thickness (mm) | 0.9 |
| Width (mm) | 7 |
The 840NT4 is a PLL-based clock generator designed to interface with Freescale B4/T4 Processor systems. The clock generator offers low jitter, low-skew clock outputs, frequency margining (0.025MHz to 0.312MHz step granularity), and spread spectrum clocking that meets the ever-growing demands of Freescale’s next-generation processors.