| CAD Model: | View CAD Model |
| Pkg. Type: | CDIP |
| Pkg. Code: | SD24 |
| Lead Count (#): | 24 |
| Pkg. Dimensions (mm): | 32.51 x 7.62 x 3.56 |
| Pitch (mm): | 2.54 |
| Pb (Lead) Free | No |
| ECCN (US) | 3A001.a.2.c |
| HTS (US) | 8542.32.0041 |
| Moisture Sensitivity Level (MSL) | 1 |
| Lead Count (#) | 24 |
| Pb (Lead) Free | No |
| Carrier Type | Tube |
| Access Time (ns) | 45 |
| Architecture | Asynchronous |
| Bus Width (bits) | 8 |
| Core Voltage (V) | 5V |
| Density (Kb) | 16 |
| I/O Voltage (V) | 5 - 5 |
| Length (mm) | 32.51 |
| MOQ | 300 |
| Moisture Sensitivity Level (MSL) | 1 |
| Operating Voltage Range (V) | 5 |
| Organization | 2K x 8 |
| Package Area (mm²) | 247.7 |
| Pb Free Category | e0 |
| Pitch (mm) | 2.54 |
| Pkg. Dimensions (mm) | 32.51 x 7.62 x 3.56 |
| Pkg. Type | CDIP |
| Qty. per Carrier (#) | 15 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | No |
| Temp. Range (°C) | -55 to 125°C |
| Thickness (mm) | 3.56 |
| Width (mm) | 7.62 |
The 84036 (6116 SRAM) is organized as 2K x 8. This part offers a reduced power standby mode.The low-power version also offers a battery backup data retention capability where the circuit typically consumes only 1µW to 4µW operating off a 2V battery. All inputs and outputs are TTL-compatible. Fully static asynchronous circuitry is used, requiring no clocks or refreshing for operation.