Renesas’ Timing product portfolio has been acquired by SiTime.
Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.
| Pkg. Type: | TSSOP |
| Pkg. Code: | PGG24 |
| Lead Count (#): | 24 |
| Pkg. Dimensions (mm): | 7.8 x 4.4 x 1.0 |
| Pitch (mm): | 0.65 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pkg. Type | TSSOP |
| Lead Count (#) | 24 |
| Pb (Lead) Free | Yes |
| Carrier Type | Tube |
| Advanced Features | Spread Spectrum, Reference Output |
| Core Voltage (V) | 2.5V, 3.3V |
| Feedback Input | No |
| Input Freq (MHz) | 19.44 - 26.5625 |
| Input Type | Crystal, LVCMOS |
| Inputs (#) | 2 |
| Length (mm) | 7.8 |
| MOQ | 62 |
| Moisture Sensitivity Level (MSL) | 1 |
| Output Banks (#) | 2 |
| Output Freq Range (MHz) | 33.33 - 33.33, 66.67 - 66.67, 100 - 100, 133.33 - 133.33 |
| Output Skew (ps) | 50 |
| Output Type | LVCMOS |
| Output Voltage (V) | 2.5V, 3.3V |
| Outputs (#) | 5 |
| Package Area (mm²) | 34.3 |
| Pb Free Category | e3 Sn |
| Period Jitter Typ P-P (ps) | 30 |
| Phase Jitter Typ RMS (ps) | 0.43 |
| Pitch (mm) | 0.65 |
| Pkg. Dimensions (mm) | 7.8 x 4.4 x 1.0 |
| Prog. Clock | No |
| Qty. per Carrier (#) | 62 |
| Qty. per Reel (#) | 0 |
| Reference Output | Yes |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Spread Spectrum | Yes |
| Tape & Reel | No |
| Temp. Range (°C) | -40 to 85°C |
| Thickness (mm) | 1 |
| Width (mm) | 4.4 |
840304I is an optimized PCI-X and PCI-e clock generator and a member of the family of high performance clock solutions from IDT. The 840304I uses a 25MHz parallel crystal to generate 33.33MHz to 133.33MHz clock signals, replacing solutions requiring multiple oscillator and fanout buffer solutions. The device supports 1% downspread spread spectrum clocking. The 840304I has excellent phase jitter (<1ps rms) over integration range of 1.5MHz - 22MHz. Designed for Backplane, networking and industrial applications, the 840304I can also drive the high-speed PCI-X and PCI-e SerDes clock inputs of communication processors, DSPs, switches and bridges.