Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
FemtoClock® Crystal-to-LVCMOS/LVTTL Clock Generator

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PGG8
Lead Count (#):8
Pkg. Dimensions (mm):3.1 x 4.4 x 1.0
Pitch (mm):0.65

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)1

Product Attributes

Pkg. TypeTSSOP
Lead Count (#)8
Pb (Lead) FreeYes
Carrier TypeReel
Core Voltage (V)3.3
Feedback InputNo
Input Freq (MHz)25 - 25, 26.5625 - 26.5625
Input TypeCrystal
Inputs (#)1
Length (mm)3.1
MOQ2500
Moisture Sensitivity Level (MSL)1
Output Banks (#)1
Output Freq Range (MHz)100 - 100, 106.25 - 106.25
Output TypeLVCMOS
Output Voltage (V)3.3
Outputs (#)1
Package Area (mm²)13.6
Pb Free Categorye3 Sn
Phase Jitter Typ RMS (ps)0.78
Pitch (mm)0.65
Pkg. Dimensions (mm)3.1 x 4.4 x 1.0
Prog. ClockNo
Qty. per Carrier (#)0
Qty. per Reel (#)2500
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)0 to 70°C
Thickness (mm)1
Width (mm)4.4

Description

The 840011 is a Fibre Channel Clock Generator and a member of the family of high performance devices from IDT. The 840011 uses a 26.5625MHz or 25MHz crystal to synthesize 106.25MHz or 100MHz respectively. The 840011 has excellent phase jitter performance, from 637kHz – 10MHz integration range. The 840011 is packaged in a small 8-pin TSSOP, making it ideal for use in systems with limited board space.