Skip to main content
Renesas Electronics Corporation

Features

  • One LVCMOS/LVTTL output, 15Ω output impedence
  • Output frequency range: 22.4MHz – 170MHz
  • VCO range: 560MHz to 680MHz
  • RMS phase jitter @ 125MHz (637kHz - 10MHz): 0.36ps (typical)
  • Full 3.3V or 2.5V operating supply
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free (RoHS 6) package

Description

The 840001I-25 is a general-purpose clock generator. The 840001I-25 can accept frequency from a 22.4MHz to 170MHz and generate a 22.4MHz to 170MHz output. The 840001I-25 has excellent phase jitter performance, from 637kHz – 10MHz integration range. The 840001I-25 is packaged in a small 8-pin TSSOP, making it ideal for use in systems with limited board space.

Applied Filters: