Renesas’ Timing product portfolio has been acquired by SiTime.
Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.
| CAD Model: | View CAD Model |
| Pkg. Type: | VFQFPN |
| Pkg. Code: | NRG10 |
| Lead Count (#): | 10 |
| Pkg. Dimensions (mm): | 7.0 x 5.0 x 0.9 |
| Pitch (mm): | 2.54 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 10 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 3 |
| Qty. per Reel (#) | 0 |
| Qty. per Carrier (#) | 364 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | -40 to 85°C |
| C-C Jitter Max P-P (ps) | 30 |
| C-C Jitter Typ P-P (ps) | 18 |
| Core Voltage (V) | 2.5V, 3.3V |
| Feedback Input | No |
| Input Freq (MHz) | 156.25 - 156.25 |
| Input Type | LVDS, LVPECL, LVHSTL, SSTL, HCSL |
| Inputs (#) | 1 |
| Length (mm) | 7 |
| MOQ | 52 |
| Output Banks (#) | 1 |
| Output Freq Range (MHz) | 161.133 - 168.829 |
| Output Type | LVPECL |
| Output Voltage (V) | 2.5V, 3.3V |
| Outputs (#) | 1 |
| Package Area (mm²) | 35 |
| Phase Jitter Max RMS (ps) | 0.69 |
| Phase Jitter Typ RMS (ps) | 0.533 |
| Pitch (mm) | 2.54 |
| Pkg. Dimensions (mm) | 7.0 x 5.0 x 0.9 |
| Pkg. Type | VFQFPN |
| Product Category | FemtoClock, Low Jitter Clocks (<700 fs RMS) |
| Prog. Clock | No |
| Reference Output | No |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Spread Spectrum | No |
| Tape & Reel | No |
| Thickness (mm) | 0.9 |
| Width (mm) | 5 |
The 83PN161i is LVPECL output synthesizer designed for converting forward-error correction (FEC) clock frequencies in 10 GB Ethernet LAN/WAN transport applications. The device is optimized for an input frequency of 156.25MHz and supports four FEC rate conversions: 33/32, 255/237, 255/238 and 235/236. The conversion rate is pin-selectable and one of four rates are supported at a time. In the default configuration, an input clock of 156.25MHz is converted to an output clock of 168.8294492MHz (255/236). The device uses Renesas' fourth Generation of FemtoClock® NG technology to deliver low phase noise clocks combined with a low power consumption. The RMS phase jitter at 168.8294492MHz output frequency is 0.533ps (12kHz-20MHz integration range).