Skip to main content
Low Skew,1-to-4 Multiplexed Differential/LVCMOS-to-LVCMOS Fanout Buffer

Package Information

CAD Model: View CAD Model
Pkg. Type: TSSOP
Pkg. Code: PGG16
Lead Count (#): 16
Pkg. Dimensions (mm): 5.0 x 4.4 x 1.0
Pitch (mm): 0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090

Product Attributes

Lead Count (#) 16
Carrier Type Tube
Moisture Sensitivity Level (MSL) 1
Qty. per Reel (#) 0
Qty. per Carrier (#) 96
Pb (Lead) Free Yes
Pb Free Category e3 Sn
Temp. Range (°C) -40 to 85°C
Additive Phase Jitter Typ RMS (fs) 350
Additive Phase Jitter Typ RMS (ps) 0.35
Core Voltage (V) 3.3
Function Buffer, Multiplexer
Input Freq (MHz) 250
Input Type HCSL, HSTL, LVCMOS, LVDS, LVPECL, SSTL
Inputs (#) 2
Length (mm) 5
MOQ 96
Output Banks (#) 2
Output Freq Range (MHz) 250
Output Type LVCMOS
Output Voltage (V) 1.5V, 1.8V, 2.5V, 3.3V
Outputs (#) 4
Package Area (mm²) 22
Pitch (mm) 0.65
Pkg. Dimensions (mm) 5.0 x 4.4 x 1.0
Pkg. Type TSSOP
Published No
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Thickness (mm) 1
Width (mm) 4.4

Description

The 8305I-02 is a low skew, 1-to-4, differential/LVCMOS-to-LVCMOS/LVTTL fanout buffer. The 8305I-02 has selectable clock inputs that accept either differential or single-ended input levels. The clock enable is internally synchronized to eliminate runt pulses on the outputs during asynchronous assertion/de-assertion of the clock enable pin. Outputs are forced low when the clock is disabled. A separate output enable pin controls whether the outputs are in the active or high impedance state. Guaranteed output and part-to-part skew characteristics make the 8305I-02 ideal for those applications demanding well-defined performance and repeatability.