Skip to main content

Features

  • Four LVCMOS/LVTTL outputs, 15Ω output impedance
  • LVCMO/LVTTL clock input
  • Maximum output frequency: 250MHz
  • Output skew: 30ps (typical)
  • Part-to-Part skew: 400ps (maximum)
  • Small 16 lead TSSOP package saves board space
  • Power supply modes:
    Core/Output
    3.3V/3.3V
    3.3V/2.5V
    2.5V/2.5V
  • Individual output enable control
  • 0 °C to 70 °C ambient operating temperature
  • Lead-free (RoHS 6) packaging

Description

The 8304-03 is a low-skew, high-performance, 1-to-4 fanout buffer with individual output enables. The 8304-03 is characterized at full 3.3V and 2.5V for input (VDD), and mixed 3.3V and 2.5V for output operating supply modes (VDDO). Guaranteed output and part-to-part skew characteristics make the 8304-03 ideal for those clock distribution applications demanding well-defined performance and repeatability.

Applied Filters: