Skip to main content
Alternative(s) Available
830154I-08 - Over Voltage Tolerant 1.5V,1:4 Fanout Buffer
  • Notes:Functionally similar; Same package

Features

  • Low-skew 1:4 fanout buffer
  • Supports 1.5V and 1.8V power supply
  • LVCMOS input and output levels
  • 3.6V overvoltage tolerance at the clock and control input
  • Supports clock frequencies up to 150MHz
  • LVCMOS compatible control input for output disable
  • Output disabled to a high-impedance state
  • Additive phase jitter, RMS: 0.24ps (typical), 1.5V output
  • -40 °C to 85 °C ambient operating temperature
  • Available in lead-free (RoHS 6)
  • Packages (8-TSSOP, 8-SOIC)

Description

The 830154I-09 is an LVCMOS 1.5V supply, overvoltage tolerant clock fanout buffer targeted for clock generation in high-performance telecommunication, networking, and computing applications. The device is optimized for low skew clock distribution in low voltage applications. The input overvoltage tolerance enables using this device in mixed-mode voltage applications. An output enable pin controls whether the outputs are in the active or high impedance state. Guaranteed output and part-to-part skew characteristics make the 830154I-09 ideal for those applications demanding well-defined performance and repeatability. The 830154I-09 is packaged in a small 8-TSSOP and an 8-SOIC package.

Applied Filters: