Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG68
Lead Count (#):68
Pkg. Dimensions (mm):10.0 x 10.0 x 0.85
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeVFQFPN
Lead Count (#)68
Pb (Lead) FreeYes
Carrier TypeTray
Advanced FeaturesProgrammable Clock
App Jitter ComplianceGR-253-CORE (OC-12), ITU-T G.813 (STM-16/Option 1)
Core Voltage (V)3.3
Input Freq (MHz)0.002 - 155.52
Input TypeLVCMOS
Inputs (#)4
Length (mm)10
MOQ42
Moisture Sensitivity Level (MSL)3
Output Banks (#)2
Output Freq Range (MHz)1.0E-6 - 155.52
Output TypeLVCMOS
Output Voltage (V)3.3
Outputs (#)2
Package Area (mm²)100
Pb Free Categorye3 Sn
Phase Jitter Typ RMS (ps)100
Pitch (mm)0.5
Pkg. Dimensions (mm)10.0 x 10.0 x 0.85
Prog. ClockYes
Prog. InterfaceI2C
Qty. per Carrier (#)168
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)0.85
Width (mm)10

Description

The 82V32021 is an integrated, single-chip solution for the Synchronous Equipment Timing Source for 4E and 4 clocks in SONET / SDH equipments, DWDM and Wireless base station, such as GSM, 3G, DSL concentrator, Router and Access Network applications. The device supports three types of input clock sources: recovered clock from STM-N or OC-n, PDH network synchronization timing and external synchronization reference timing. An input clock is automatically or manually selected for DPLL locking. The DPLL supports three primary operating modes: Free-Run, Locked and Holdover. In Free-Run mode, the DPLL refers to the master clock. In Locked mode, the DPLL locks to the selected input clock. In Holdover mode, the DPLL resorts to the frequency data acquired in Locked mode. Whatever the operating mode is, the DPLL gives a stable performance without being affected by operating conditions or silicon process variations. If the DPLL outputs are processed by T0 APLL, the outputs of the device will be in a better jitter/wander performance. A high stable input is required for the master clock in different applications. The master clock is used as a reference clock for all the internal circuits in the device. It can be calibrated within ±741 ppm. All the read/write registers are accessed only through an I2C programming interface.