Renesas’ Timing product portfolio has been acquired by SiTime.
Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.
| CAD Model: | View CAD Model |
| Pkg. Type: | SSOP |
| Pkg. Code: | PVG56 |
| Lead Count (#): | 56 |
| Pkg. Dimensions (mm): | 18.4 x 7.5 x 2.3 |
| Pitch (mm): | 0.64 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 56 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 3 |
| App Jitter Compliance | TR62411, GR-1244-CORE, ETS 300 011, ITU-T G.813 (Option 1), ITU-T G.812 |
| Input Freq (MHz) | 0.008 - 0.008, 1.544 - 1.544, 2.048 - 2.048 |
| Outputs (#) | 14 |
| Output Freq Range (MHz) | 0.008 - 0.008, 1.544 - 1.544, 3.088 - 3.088, 6.312 - 6.312, 2.048 - 2.048, 4.096 - 4.096, 8.192 - 8.192, 16.384 - 16.384, 32.768 - 32.768 |
| Qty. per Reel (#) | 0 |
| Qty. per Carrier (#) | 26 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | 0 to 70°C |
| Advanced Features | Hitless Reference Switching |
| Application | System Synchronizer |
| Channels (#) | 1 |
| Clock Support | GR-1244-CORE |
| Core Voltage (V) | 3.3 |
| Diff. Inputs | 0 |
| Diff. Outputs | 0 |
| Input Freq Range Type | TDM, DS1, E1 |
| Input Type | LVCMOS |
| Inputs (#) | 2 |
| Length (mm) | 18.4 |
| MOQ | 26 |
| Output Banks (#) | 12 |
| Output Freq Range Type | TDM, DS1, E1, DS2 |
| Output Type | LVCMOS |
| Output Voltage (V) | 3.3 |
| Package Area (mm²) | 138 |
| Phase Jitter Typ RMS (ps) | 1800 |
| Pitch (mm) | 0.64 |
| Pkg. Dimensions (mm) | 18.4 x 7.5 x 2.3 |
| Pkg. Type | SSOP |
| Price (USD) | $51.70692 |
| Product Category | Network Synchronization, PDH and SONET/SDH Clocks |
| Prog. Clock | No |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | No |
| Thickness (mm) | 2.3 |
| Width (mm) | 7.5 |
The 82V3002A is a WAN PLL with dual reference inputs. It contains a Digital Phase-Locked Loop (DPLL), which generates ST-BUS clocks and framing signals that are phase locked to a 2.048 MHz, 1.544 MHz or 8 kHz input reference. The 82V3002A provides eight types of clock signals (C1.5o, C3o, C6o, C2o, C4o, C8o, C16o, C32o) and six types of framing signals (F0o, F8o, F16o, F32o, RSP, TSP) for the multitrunk T1 and E1 primary rate transmission links. The 82V3002A is compliant with AT&T TR62411, Telcordia GR- 1244-CORE Stratum 3, Stratum 4 Enhanced and Stratum 4, ETSI ETS 300 011, ITU-T G.813 Option 1 for 2048 kbit/s interface, and ITU-T G.812 Type IV clocks for 1544 kbit/s interface and 2048 kbit/s interface. It meets the jitter/wander tolerance, jitter/wander transfer, intrinsic jitter/wander, frequency accuracy, capture range, phase change slope, holdover frequency accuracy and MTIE (Maximum Time Interval Error) requirements for these specifications. The 82V3002A can be used in synchronization and timing control for T1 and E1 systems, or used as ST-BUS clock and frame pulse sources. It can also be used in access switch, access routers, ATM edge switches, wireless base station controllers, or IADs (Integrated Access Devices), PBXs and line cards.