| CAD Model: | View CAD Model |
| Pkg. Type: | CABGA |
| Pkg. Code: | BFG81 |
| Lead Count (#): | 81 |
| Pkg. Dimensions (mm): | 8.0 x 8.0 x 1.35 |
| Pitch (mm): | 0.8 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 81 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 3 |
| Qty. per Carrier (#) | 360 |
| Pitch (mm) | 0.8 |
| Pkg. Dimensions (mm) | 8.0 x 8.0 x 1.35 |
| Qty. per Reel (#) | 0 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e1 SnAgCu |
| Temp. Range (°C) | -40 to 85°C |
| Country of Assembly | PHILIPPINES |
| Country of Wafer Fabrication | TAIWAN |
| Function | LIU |
| Hitless Protection | Yes |
| Host Modes | Yes |
| LOS Level | Programmable |
| Length (mm) | 8 |
| Line Rate | E1, T1, J1 |
| MOQ | 360 |
| Package Area (mm²) | 196 |
| Pkg. Type | CABGA |
| Ports (#) | 2 |
| Price (USD) | $33.4473 |
| Published | No |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Short/Long Haul | Short/Long haul |
| Tape & Reel | No |
| Thickness (mm) | 1.35 |
| Width (mm) | 8 |
2-Channel T1/E1/J1 Short Haul/Long Haul Line Interface Unit. This device has an adaptive equalizer integrated, performs clock.data recovery, line decoding/encoding and has one jitter attenuator. Optimized to be used in LAN, WAN, Routers, Wireless Base Stations, Gateways etc.