Skip to main content
Renesas Electronics Corporation
8 Channel E1 Short Haul LIU

Package Information

CAD Model:View CAD Model
Pkg. Type:PBGA
Pkg. Code:BBG160
Lead Count (#):160
Pkg. Dimensions (mm):15.0 x 15.0 x 1.76
Pitch (mm):1

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)160
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Package Area (mm²)225
Pitch (mm)1
Pkg. Dimensions (mm)15.0 x 15.0 x 1.76
Qty. per Carrier (#)126
Pb (Lead) FreeYes
Pb Free Categorye1 SnAgCu
Temp. Range (°C)-40 to 85°C
FunctionLIU
Hitless ProtectionYes
Host ModesYes
LOS LevelFixed
Length (mm)15
Line RateE1
MOQ28
Pkg. TypePBGA
Ports (#)8
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Short/Long HaulShort haul
Tape & ReelNo
Thickness (mm)1.76
Width (mm)15

Description

8-Channel E1 Short Haul Line Interface Unit. This device has an adaptive equalizer integrated, performs clock.data recovery, line decoding/encoding and has one jitter attenuator. Optimized to be used in LAN, WAN, Routers, Wireless Base Stations, Gateways etc.