Skip to main content
Renesas Electronics Corporation
1 Channel E1 Short Haul LIU

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFP
Pkg. Code:PPG44
Lead Count (#):44
Pkg. Dimensions (mm):10.0 x 10.0 x 1.4
Pitch (mm):0.8

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)44
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Assembly LocationTAIWAN
Wafer Fab LocationTAIWAN
FunctionLIU
Hitless ProtectionYes
Host ModesYes
LOS LevelFixed
Length (mm)10
Line RateE1
MOQ240
Package Area (mm²)100
Pitch (mm)0.8
Pkg. Dimensions (mm)10.0 x 10.0 x 1.4
Pkg. TypeTQFP
Ports (#)1
Price (USD)$22.69958
Qty. per Carrier (#)160
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Short/Long HaulShort haul
Tape & ReelNo
Thickness (mm)1.4
Width (mm)10

Description

1-Channel E1 Short Haul Line Interface Unit. This device has an adaptive equalizer integrated, performs clock.data recovery, line decoding/encoding and has one jitter attenuator. Optimized to be used in LAN, WAN, Routers, Wireless Base Stations, Gateways etc.