Skip to main content
Renesas Electronics Corporation
8-Channel T1/E1/J1 Short Haul/Long Haul LIU

Package Information

CAD Model:View CAD Model
Pkg. Type:PBGA
Pkg. Code:BBG256
Lead Count (#):256
Pkg. Dimensions (mm):17.0 x 17.0 x 1.76
Pitch (mm):1

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)256
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free Categorye1 SnAgCu
Temp. Range (°C)-40 to 85°C
Assembly LocationPHILIPPINES
Wafer Fab LocationTAIWAN
FunctionLIU
Hitless ProtectionYes
Host ModesYes
LOS LevelProgrammable
Length (mm)17
Line RateE1, T1, J1
MOQ90
Package Area (mm²)289
Pitch (mm)1
Pkg. Dimensions (mm)17.0 x 17.0 x 1.76
Pkg. TypePBGA
Ports (#)8
Price (USD)$63.70833
Qty. per Carrier (#)90
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Short/Long HaulShort/Long haul
Tape & ReelNo
Thickness (mm)1.76
Width (mm)17

Description

8-Channel T1/E1/J1 Short Haul/Long Haul Line Interface Unit. This device has an adaptive equalizer integrated, performs clock.data recovery, line decoding/encoding and has one jitter attenuator. Optimized to be used in LAN, WAN, Routers, Wireless Base Stations, Gateways etc.