Renesas’ Timing product portfolio has been acquired by SiTime.
Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.
| CAD Model: | View CAD Model |
| Pkg. Type: | CABGA |
| Pkg. Code: | BAG144 |
| Lead Count (#): | 144 |
| Pkg. Dimensions (mm): | 13.0 x 13.0 x 1.53 |
| Pitch (mm): | 1 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 144 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 3 |
| Qty. per Reel (#) | 0 |
| Qty. per Carrier (#) | 160 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e1 SnAgCu |
| Temp. Range (°C) | -40 to 85°C |
| Advanced Features | Full SETS (ITU-T G.8264), Hitless Reference Switching, Fractional-N Input Dividers, External Sync Input, External Feedback, DCO, LOS Inputs, VCXO-based APLL |
| Application | System Synchronizer |
| Channels (#) | 2 |
| Clock Support | G.813, G.8262, GR-1244-CORE, GR-253-CORE |
| Diff. Inputs | 6 |
| Diff. Outputs | 6 |
| Input Freq (MHz) | 1.0E-6 - 650 |
| Input Freq Range Type | 1PPS (1 Hz), TDM, DS1, E1, SONET/SDH, Ethernet, OTN, Sync Pulse, Composite Clock (G.703 64kbps) |
| Inputs (#) | 14 |
| Length (mm) | 13 |
| MOQ | 160 |
| Output Freq Range (MHz) | 1.0E-6 - 650 |
| Output Freq Range Type | 1PPS (1 Hz), TDM, DS1, E1, DS2, E3, DS3, 100BASE-T, STM-1/OC-3, STM-4/OC-12, 1000BASE-T/X, STM-16/OC-48, STM-64/OC-192/10GBASE-W, 10GBASE-R, XGMII/XAUI, Composite Clock (G.703 64kbps) |
| Outputs (#) | 14 |
| Package Area (mm²) | 169 |
| Phase Jitter Typ RMS (ps) | 0.23 |
| Pitch (mm) | 1 |
| Pkg. Dimensions (mm) | 13.0 x 13.0 x 1.53 |
| Pkg. Type | CABGA |
| Product Category | IEEE 1588, Network Synchronization, PDH and SONET/SDH Clocks |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | No |
| Thickness (mm) | 1.53 |
| Width (mm) | 13 |
The 82P33731 Synchronous Equipment Timing Source (SETS) for 10G Synchronous Ethernet (SyncE) provides tools to manage timing references, clock generation and timing paths for SyncE based clocks, per ITU-T G.8264 and ITU-T G.8262. 82P33731 meets the requirements of ITU-T G.8262 for synchronous Ethernet Equipment Clocks (EECs) and ITU-T G.813 for Synchronous Equipment Clocks (SEC). The device outputs low-jitter clocks that can directly synchronize 40GBASE-R, 10GBASE-R and 10GBASE-W and lower-rate Ethernet interfaces; as well as CPRI/OBSAI, SONET/SDH and PDH interfaces. For 1G SyncE applications, see the 82P33714.
IDT’s third generation Universal Frequency Translator family also includes the 8T49N285 (2-in / 1-PLL / 8-out), 8T49N286 (4-in / 2-PLL / 8-out), 8T49N287 (2-in / 2-PLL / 8-out), and the 8T49N242 (2-in / 1-PLL / 4-out).
► Download the Altera and IDT Synchronous Ethernet Solution for ITU-T G.8262 white paper